HPS_WCID_560866_PRODIMAGE
* Representative image
HPS_WCID_560866_PRODIMAGE
play
play
play

PEZ2 Poly EZ Box, Unheated, Insulated Enclosure, Polyethylene

Brand:

HOT BOX

Catalog ID:

LP015039026T

PEZ2 Poly EZ Box - Beige - 15"W X 39"L X 26"H - Unheated - Insulated - Polyethylene

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (Plastic) allowing you to select the best option for your application.

Product details

General

Heated?
No
Material
HDPE Plastic
UPC
662037213954

Dimensions

Dimensions
39 in x 15 in x 26 in
Height
26 in
Length
39 in
Mounting Pad / Base Plate Dimensions
24 X 48
Weight
35 lb
Width
15 in

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: HDPE UV Resistance (VI07073E0918)
play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)
play
Hubbell Power Systems In Depth: PEZ New Construction (VI07069E0218)