text.skipToContent text.skipToNavigation

Unheated, Uninsulated Enclosure, Rock, Hot Rok, Fiberglass

by HOT BOX 

Catalog ID: VR010026022N

VGGLR1Valve Guard - Granite - Uninsulated - 10W X 26L X 22H (Unheated)

Product Details

General

Heated? No
Material Fiberglass

Dimensions

Dimensions 26 in x 12 in x 20.5 in
Height 20.5 in
Length 26 in
Mounting Pad / Base Plate Dimensions 22 X 36
Width 12 in

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)