HPS_ID_HF036100075_PRODIMAGE
* Representative image
HPS_ID_HF036100075_PRODIMAGE
play

LBF4E Fiberglass Flip Top, Unheated, Insulated Enclosure

Brand:

HOT BOX

Catalog ID:

LF029083062

Hot Box ASSE 1060 certified flip top enclosures provide freeze and theft protection for backflow prevention devices up to 10" in size. Enclosures are hand crafted to a yacht quality finish providing the pinnacle of asesthetics to any application.

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Enduring Quality - yacht quality finish with a UV stabilized marine grade gelcoat provides years of protection against the elements
  • Reliable Insulation - All models feature spray foam insulation which provides a 100% bonding with the interior wall preventing deformation in freeze/thaw conditions
  • Better Choices - A vast array of styles and sizes availble to quickly meet your application needs
  • Optional Accessories - Customize your enclosure to better meet the needs of your application with vents, fans and/or alarms

Product details

General

ASSE Classification
Class II (Freeze Protection)
Color - Housing
Beige
Heated?
No
Insulated?
Yes
Material
Fiberglass UV resistant yacht quality finish
Number of Doors (Lift Off)
1

Dimensions

Dimensions
83 in x 29 in x 62 in
Height
62 in
Length
83 in
Mounting Pad / Base Plate Dimensions
41 in x 95 in
Weight
277 lb
Width
29 in

Certifications And Compliance

Industry Standard(s)
ASSE 1060 Certified

Logistics

Packaging Type
Wrapped Pallet

Resources and downloads

Installation Manuals

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)