HUBBELL
Image of 63388071 CC336-22TH (R) STANDARD Mild Steel 15/25kV
Image of 63388071 CC336-22TH (R) STANDARD Mild Steel 15/25kV

CC336-22TH (R) STANDARD Mild Steel 15/25kV

Brand:

Trinetics

Catalog ID:

63388071

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Catalog Number

63388071

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Mild Steel

Type

Flip Top Sectionalizing

UPC

096359592198

Dimensions

Dimensions

22.000 in x 36.000 in x 30.000 in

Height

30 in

Length

22 in

Weight

163 lb

Width

36 in

Electrical Ratings

Current Rating

200 A