CC366-22TH (R)-SS STANDARD Stainless Steel 15/25kV

Brand:

Trinetics

Catalog ID:

63488097

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

Product details

General

Enclosure Type
Top Hinged Sectionalizing Cabinet
Material
Stainless Steel
Type
Flip Top Sectionalizing
UPC
096359706229

Electrical Ratings

Current Rating
200 A
Phase
Three Phase