text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Flip Top, Valve Cover, Fiberglass

by HOT BOX 

Catalog ID: HC009018024

VCH1T Valve Cover - Insulated - 09W X 18L X 24H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (6ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 18.5 in x 9.75 in x 25.94 in
Height 25.94 in
Length 18.5 in
Mounting Pad / Base Plate Dimensions 25 X 33
Weight 42 lb
Width 9.75 in

Electrical Ratings

Wattage - Heater (1) 30 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)