text.skipToContent text.skipToNavigation

Heated, Insulated Enclosure, Flip Top, Valve Cover, Fiberglass

by HOT BOX 

Catalog ID: HC012026020

VCH2 Valve Cover - Insulated - 12W X 26L X 20H (Heated).

Product Details

General

ASSE Classification Class I (Freeze Protection)
Description - Heater 120V single phase self regulating heat trace tape (12ft long)
Heated? Yes
Insulated? Yes
Material Fiberglass

Dimensions

Dimensions 27.44 in x 12.25 in x 21.38 in
Height 21.38 in
Length 27.44 in
Mounting Pad / Base Plate Dimensions 27 X 43
Weight 48 lb
Width 12.25 in

Electrical Ratings

Wattage - Heater (1) 60 W

Certifications and Compliance

Industry Standard(s) ASSE 1060 Certified

Resources/Downloads

Videos

Hubbell Power Systems In Depth: Hot Box Overview (VI07070E0418)

Installation/Instruction Manual (IOM)