HPS_PPHID_249397
* Representative image
HPS_PPHID_249397

Fiberglass Ground Sleeve, 24"x78"x18"

Brand:

Hubbell

Catalog ID:

BG2478181771A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Color
Munsell Green #7GY 3.29/1.5
EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
UPC
662037180447

Dimensions

Dimensions
88 in x 34 in x 18 in
Height
18 in
Length
88 in
Weight
126 lb
Width
34 in