HPS_PPHID_249410_PRODIMAGE
* Representative image
HPS_PPHID_249410_PRODIMAGE

Cleat, Hold Down Bracket, 6.25"

Brand:

Hubbell

Catalog ID:

EMHOTB2

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Insulated?
No
Material
Metal
UPC
662037196202

Dimensions

Length
6.25 in

Resources and downloads

Specifications