MY LISTS
HUBBELL
Image of AN14HDXB000 AN14, Secondary Pedestal Assembly, HDPE
* Representative image
Image of AN14HDXB000 AN14, Secondary Pedestal Assembly, HDPE

AN14, Secondary Pedestal Assembly, HDPE

Brand: Pencell

Catalog ID: AN14HDXB000

AN14, Secondary Pedestal Assembly, HDPE Plastic Base, Adapter, and Dome, Penta Lock

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Catalog Number

AN14HDXB000

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

26.625 in x 22.125 in x 35.6875 in

Height

35.6875 in

Length

26.625 in

Weight

27 lb

Width

22.125 in