text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AG20, HDPE

By Pencell 

Catalog ID: AG20HDXLTS0

By Pencell
Catalog ID:  AG20HDXLTS0
Secondary Pedestal Assy, HDPE Plastic Base and Dome, Penta Crimp Lock with Temp Service
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 30 in x 24 in x 29.8125 in
Height 29.8125 in
Length 30 in
Weight 26 lb
Width 24 in