HPS_PPHID_561039_PRODIMAGE
* Representative image
HPS_PPHID_561039_PRODIMAGE

AG8815, Secondary Pedestal Assembly, HDPE

Brand:

Pencell

Catalog ID:

AG8815HD

AG8815, Secondary Pedestal Assembly, HDPE Plastic Base and Dome

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

Product details

General

Insulated?
No
Material
HDPE Plastic

Dimensions

Dimensions
12.3125 in x 12.3125 in x 27.125 in
Height
27.125 in
Length
12.3125 in
Weight
8 lb
Width
12.3125 in