text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AN20, HDPE

by Pencell 

Catalog ID: AN20HDXBL30

Secondary Pedestal Assy, HDPE Plastic Base and Dome, Penta Lock, 350MCM Connectors (3)

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 30 in x 24 in x 34.25 in
Height 34.25 in
Length 30 in
Weight 26 lb
Width 24 in