text.skipToContent text.skipToNavigation

PEDESTAL DOME, AN14, HDPE

by Pencell 

Catalog ID: AN14HPXB000

Secondary Pedestal Assy, HDPE Plastic Base and Dome, High Profile Back, Penta Lock

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Height 35.6875 in
Length 26.625 in
Weight 27 lb
Width 22.125 in

Resources/Downloads

Sales Drawings