text.skipToContent text.skipToNavigation

Pedestal Adapter, HDPE

By Pencell 

Catalog ID: AN20HDXB000

By Pencell
Catalog ID:  AN20HDXB000
Secondary Pedestal Assy, HDPE Plastic Base and Dome, Penta Lock
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 30 in x 24 in x 34.25 in
Height 34.25 in
Length 30 in
Weight 26 lb
Width 24 in