text.skipToContent text.skipToNavigation

PEDESTAL ASSY, AG15, HDPE

By Pencell 

Catalog ID: AG15HDXBY30

By Pencell
Catalog ID:  AG15HDXBY30
Secondary Pedestal Assy, HDPE Plastic, PenCell Green, High Back, Penta-Bolt Locking, 350 MCM Lay In Connectors (3)
Add to List

More Options

Product Details

General

Insulated? No
Material HDPE Plastic

Dimensions

Dimensions 18 in x 14 in x 37 in
Height 37 in
Length 18 in
Weight 22 lb
Width 14 in