text.skipToContent text.skipToNavigation

Secondary Pedestal, Low Back, Fiberglass

by Hubbell Power Systems 

Catalog ID: SF101030MD00

Low Back Secondary Pedestal MG 10x10x30

Product Details

General

EU RoHS Indicator No
Insulated? No
Material Fiberglass
UPC 662037171704

Dimensions

Dimensions 15.5 in x 15.5 in x 30 in
Height 30 in
Length 15.5 in
Weight 18 lb
Width 15.5 in

Resources/Downloads