text.skipToContent text.skipToNavigation

NE101400MD1

by Hubbell Power Systems 

Catalog ID: NE101400MD1

Pad Mount Enclosure 103 x 90 x 65 (Switchgear Vents)

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2
UPC 066203717379

Dimensions

Length 89.75 in

Resources/Downloads