text.skipToContent text.skipToNavigation

NE361000MD2

By Hubbell Power Systems 

Catalog ID: NE361000MD2

By Hubbell Power Systems
Catalog ID:  NE361000MD2
Pad Mount Enclosure 36 x 27 x 55 (Transformer Vents)
Add to List

More Options

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 1

Dimensions

Dimensions 36 in x 26.5 in x 54.5 in
Height 54.5 in
Length 36 in
Weight 120 lb