text.skipToContent text.skipToNavigation

NE824000MD1

By Hubbell Power Systems 

Catalog ID: NE824000MD1

By Hubbell Power Systems
Catalog ID:  NE824000MD1
Pad Mount Enclosure 82 x 75 x 52 (Switchgear Vents)
Add to List

More Options

Product Details

General

Insulated? No
Number of Doors (Lift Off) 2
UPC 662037173746

Dimensions

Dimensions 82 in x 74.5 in x 51.75 in
Height 51.75 in
Length 82 in
Weight 625 lb
Width 74.5 in