text.skipToContent text.skipToNavigation

Pad Mount Enclosure, 2 Doors, Fiberglass

By Hubbell Power Systems 

Catalog ID: NE412000MD0

By Hubbell Power Systems
Catalog ID:  NE412000MD0
Pad Mount Enclosure 41 x 27 x 55 (No Vents)
Add to List

More Options

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2

Dimensions

Dimensions 43.5 in x 41.25 in x 42.25 in
Height 42.25 in
Length 43.5 in