text.skipToContent text.skipToNavigation

Pad Mount Enclosure, 2 Doors, Fiberglass

By Hubbell Power Systems 

Catalog ID: NE712000MD1

By Hubbell Power Systems
Catalog ID:  NE712000MD1
Pad Mount Enclosure 71 x 35 x 43 (Switchgear Vents)
Add to List

More Options

Product Details

General

Insulated? No
Number of Doors (Lift Off) 2
UPC 662037173098

Dimensions

Dimensions 71 in x 60 in x 64.75 in
Height 64.75 in
Length 71 in
Weight 400 lb