text.skipToContent text.skipToNavigation

Pad Mount Enclosure, 2 Doors, Fiberglass

By Hubbell Power Systems 

Catalog ID: NE722000MD1

By Hubbell Power Systems
Catalog ID:  NE722000MD1
Pad Mount Enclosure 72 x 32 x 57 (Switchgear Vents)
Add to List

More Options

Product Details

General

Insulated? No
Material Fiberglass
Number of Doors (Lift Off) 2

Dimensions

Dimensions 71.5 in x 48.25 in x 46 in
Height 46 in