HPS_PPHID_249493_PRODIMAGE
* Representative image
HPS_PPHID_249493_PRODIMAGE

Pad Mount Enclosure, 2 Doors, 44"x43"x54"

Brand:

Hubbell

Catalog ID:

NE422000WD1

Hubbell Shelters can be used in a myriad of pad-mounted equipment applications. Whether they’re completelyoutfitted as a sectionalizing cabinet or housing switchgear, fused-gear, transformers, metering equipment,pumps or other equipment, they stand ready to protect and secure your valuable infrastructure. Hubbell Sheltersare also designed for convenient access if any equipment outage occurs.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • Recognized as an American National Standard (ANSI)
  • Shelter construction is of fiberglass, resulting in superior impactresistance
  • Marine-grade UV stabilized gel coat finish ensuresbest-in-class protection from natural elements as well as harshchemical environments.

Product details

General

EU RoHS Indicator
No
Insulated?
No
Material
Fiberglass
Number of Doors (Lift Off)
2
UPC
662037172947

Dimensions

Dimensions
43.75 in x 44.5 in x 54 in
Height
54 in
Length
43.75 in
Weight
180 lb
Width
44.5 in