HUS_ID_SM2436Z503_PRODIMAGE
* Representative image
HUS_ID_SM2436Z503_PRODIMAGE

PG Series 30x60x21 assembly, Sheet Molded Compound (SMC) Cover and Polymer concrete box

Brand:

QUAZITE

Catalog ID:

SM3060Z50109

Quazite® load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.

  • Meets ANSI/SCTE 77
  • Polymer concrete box and lightweight cover
  • Durable construction
  • Stainless steel hex head or Penta hardware
  • Custom logos available
  • Box can be customized in the field

Product details

General

Load Rating (ANSI Tier)
T22
Material
Polymer Concrete

Dimensions

Dimensions
60 in x 30 in x 21 in
Height
21 in
Length
60 in
Width
30 in

Resources and downloads