text.skipToContent text.skipToNavigation

Enclosure, 48x48x48 Adjust-to-Grade Box, Tier 22, FRP

by QUAZITE 

Catalog ID: B1C484848W

Adjust-to-Grade Vault, Corrugated fiberglass vault base with Grade adjustable Polymer Concrete Collar (Cover Perimeter). Tier 22, 48”W x 48”D x 48”H, Vault interior dimensions 46 3/4”W x 46 3/4”D Supplied with 1/2-13 UNC nut for Securing Cover

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T22
Material Fiberglass
Type Below Ground Boxes
UPC 066203716292

Dimensions

Dimensions 54.75 in x 54.75 in x 48 in
Height 48 in
Length 54.75 in
Weight 356 lb
Width 54.75 in

Resources/Downloads

Videos

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

PenCell® How It's Made (VI07068E0617)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)