HUS_ID_A1A304824Y009_alt7_PRODIMAGE
* Representative image
HUS_ID_A1A304824Y009_alt7_PRODIMAGE
play
play
play

Box, FRP, 48"x72"x48", Tier 8, Solid Bottom

Brand:

QUAZITE

Catalog ID:

B1A487248B

Quazite® FRP ANSI/SCTE 77 certified enclosure boxes, feature a high quality and lightweight fiberglass construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

EU RoHS Indicator
No
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Fiberglass
QuaziteFRP
Yes
Type
Below Ground Boxes
UPC
662037167219

Dimensions

Dimensions
72 in x 48 in x 48 in
Height
48 in
Length
72 in
Weight
464 lb
Width
48 in

Resources and downloads

Videos

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)
PenCell® Enclosures (VI07062E0617)
Hubbell Power Systems How to Install Large Enclosures (VI0749E)
PenCell® How It's Made (VI07068E0617)
Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)
Hubbell Power Systems How to Install Small Enclosures (VI0750E)
Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)
Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)