text.skipToContent text.skipToNavigation

Enclosure, 96x96x36 Solid Bottom Box, Tier 22, FRP

by QUAZITE 

Catalog ID: B1C969636B

Vault, Corrugated fiberglass vault Integral bottom (solid bottom) base with Polymer Concrete Collar (Cover Perimeter). Tier 22, 96”W x 96”D x 36”H, Vault interior dimensions 92 1/2”W x 100 5/8”D Supplied with 1/2-13 UNC nut for Securing Cover

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T22
Material Fiberglass
Type Below Ground Boxes
UPC 066203716625

Dimensions

Dimensions 111.5 in x 101.5 in x 36 in
Height 36 in
Length 111.5 in
Weight 2409 lb
Width 101.5 in

Resources/Downloads

Videos

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

PenCell® How It's Made (VI07068E0617)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)