text.skipToContent text.skipToNavigation

ENCLOSURE EXTENSION ONLY, 8" Deep, 36"x72", FRP

by QUAZITE 

Catalog ID: E0B367208B

Extension, FRP, Tier 15, 36x72x8, Corrugated w/Integral Bottom

Product Details

General

Insulated? No
Load Rating (ANSI Tier) T15
Material Fiberglass-Reinforced Polymer
Type Below Ground Box Extensions
UPC 066203716182

Dimensions

Height 8 in
Length 77 in
Weight 216 lb
Width 42 in

Resources/Downloads