HPS_ID_Extension_alt1_PRODIMAGE
* Representative image
HPS_ID_Extension_alt1_PRODIMAGE
play
play
play

Extension, FRP, 48"x48"x24", Tier 15

Brand:

QUAZITE

Catalog ID:

E0B484824A

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

Insulated?
No
Load Rating (ANSI Tier)
T15
Material
Fiberglass-Reinforced Polymer
QuaziteFRP
Yes
Type
Below Ground Box Extensions
UPC
662037163075

Dimensions

Dimensions
48 in x 48 in x 24 in
Height
24 in
Length
48 in
Weight
301 lb
Width
48 in

Resources and downloads

Videos

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)
PenCell® Enclosures (VI07062E0617)
Hubbell Power Systems How to Install Large Enclosures (VI0749E)
PenCell® How It's Made (VI07068E0617)
Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)
Hubbell Power Systems How to Install Small Enclosures (VI0750E)
Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)
Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)