text.skipToContent text.skipToNavigation

BOX, PM484824, HDPE

by Pencell 

Catalog ID: PM484824GSY

Box PL Grey 48X48X24

Product Details

General

Color Gray
Insulated? No
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Height 24 in
Length 58.875 in
Weight 150 lb
Width 58.875 in

Resources/Downloads