text.skipToContent text.skipToNavigation

Product Details

General

Insulated? No
Load Rating (ANSI Tier) Pedestrian
Material HDPE Plastic
Type Below Ground Boxes

Dimensions

Dimensions 30 in x 24 in x 15 in
Height 15 in
Length 30 in
Weight 34 lb
Width 24 in

Resources/Downloads

Videos

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

PenCell® How It's Made (VI07068E0617)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)

Hubbell Power Systems How to Install Small Enclosures (VI0750E)