text.skipToContent text.skipToNavigation

Enclosure, Box, Polymer Concrete

by QUAZITE 

Catalog ID: PG4896BA48

Box, Polymer Concrete, Tier 22, 48"x96"X48", Straight Wall, Open Bottom

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) T22
Material Polymer Concrete
Type Below Ground Boxes
UPC 662037128340

Dimensions

Dimensions 102.81 in x 54.63 in x 48.25 in
Height 48.25 in
Length 102.81 in
Weight 1384 lb
Width 54.63 in

Resources/Downloads