HUS_ID_PG3048BA24_PRODIMAGE
* Representative image
HUS_ID_PG3048BA24_PRODIMAGE
play
play
play

Box, Polymer Concrete, 11"x20"x18", Solid Bottom, Gaskets

Brand:

QUAZITE

Catalog ID:

PG1120DG18

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

Product details

General

Insulated?
No
Load Rating (ANSI Tier)
T22
Material
Polymer Concrete
Type
Below Ground Boxes
UPC
662037175016

Dimensions

Dimensions
20 in x 11 in x 18 in
Height
18 in
Length
20 in
Weight
76 lb
Width
11 in

Resources and downloads

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)
play
PenCell® Enclosures (VI07062E0617)
play
Hubbell Power Systems How to Install Large Enclosures (VI0749E)
play
PenCell® How It's Made (VI07068E0617)
play
Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)
play
Hubbell Power Systems How to Install Small Enclosures (VI0750E)
play
Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)
play
Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)