text.skipToContent text.skipToNavigation

Enclosure, Cover, HDPE

by Pencell 

Catalog ID: PE1118PKI24009

Cover, Black, HDPE, , 11" x 18", Non-Bolt Down, Blank Logo

Product Details

General

Load Rating (ANSI Tier) Pedestrian
Material High Density Polythylene (HDPE)
Series PE

Dimensions

Length 18 in
Weight 4 lb
Width 11 in

Resources/Downloads