HPS_PPHID_249568
* Representative image
HPS_PPHID_249568
play
play
play

Cover, FRP, Tier 8, 17"x30"

Brand:

QUAZITE

Catalog ID:

C10173002A017

Quazite® FRP ANSI/SCTE 77 certified enclosure covers feature a strong and durable polymer concrete ring and cover in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Combination of fiberglass base and polymer concrete ring and cover
  • Lightweight and durable
  • Fire and chemical resistant
  • Multiple styles and sizes available

Product details

General

EU RoHS Indicator
No
Insulated?
No
Load Rating (ANSI Tier)
T8
Material
Polymer Concrete
QuaziteFRP
Yes
UPC
662037175788

Dimensions

Dimensions
30 in x 17 in x 2 in
Height
2 in
Length
30 in
Weight
49.35 lb
Width
17 in

Resources and downloads

Videos

play
Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)
play
PenCell® Enclosures (VI07062E0617)
play
Hubbell Power Systems How to Install Large Enclosures (VI0749E)
play
PenCell® How It's Made (VI07068E0617)
play
Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)
play
Hubbell Power Systems How to Install Small Enclosures (VI0750E)
play
Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)
play
Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)