text.skipToContent text.skipToNavigation

Cable Rack

by QUAZITE 

Catalog ID: C080910

Cable Rack, Galvanized Steel, 12 Hole, 17.75"

Product Details

General

Insulated? No
Material Iron
UPC 662037204013

Dimensions

Dimensions 17.75 in x 1.5 in x 0.625 in
Height 0.625 in
Length 17.75 in
Weight 1.5 lb
Width 1.5 in

Resources/Downloads