text.skipToContent text.skipToNavigation

Cable Rack

by QUAZITE 

Catalog ID: C080915

Cable Rack, Galvanized Steel, 16 Hole, 24"

Product Details

General

Insulated? No
Material Iron
UPC 662037154912

Dimensions

Height 0.625 in
Length 23.75 in
Weight 2.52 lb
Width 1.5 in

Resources/Downloads