text.skipToContent text.skipToNavigation

Cable Rack

by QUAZITE 

Catalog ID: C080920

Cable Rack, Galvanized Steel, 20 Hole, 30"

Product Details

General

Insulated? No
Material Iron
UPC 662037154929

Dimensions

Dimensions 29.75 in x 1.5 in x 0.625 in
Height 0.625 in
Length 29.75 in
Weight 4 lb
Width 1.5 in

Resources/Downloads