HUBBELL
Image of PS8638CW DISCONTINUED - BOLT, CARRIAGE, SQ NECK, 3/8in x 8in
* Representative image
Image of PS8638CW DISCONTINUED - BOLT, CARRIAGE, SQ NECK, 3/8in x 8in
Discontinued

DISCONTINUED - BOLT, CARRIAGE, SQ NECK, 3/8in x 8in

Brand:

Chance

Catalog ID:

PS8638CW

  • DISCONTINUED - NON-CSA OPTION IS 400012548
  • 4" thread length
  • Includes one square nut
  • Rated tensile strength is 1,800 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Product details

General

Catalog Number

PS8638CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

5200 lb.

UPC

096359642947

Dimensions

Diameter

0.38 in

Diameter (Fraction)

3/8 in

Distance From Pole

N/A

Length

8 in

Length - Threaded Area

4

Weight

0 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.66

Logistics

Carton Quantity

150 EA

Pallet Quantity

5400 EA