text.skipToContent text.skipToNavigation

Double Arming Eye

BOLT, DA OVALEYE, 5/8in x 14in

By CHANCE Utility  
Catalog ID: 19784
Double-arming ovaleye bolt, 5/8" dia. x 14" long with 11" thread length. Includes three square nuts. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 13,550 lbs. Galvanized steel per ASTM A-153.

BOLT, DA OVALEYE, 5/8in x 16in

By CHANCE Utility  
Catalog ID: 19786
Double-arming ovaleye bolt, 5/8" dia. x 16" long with 13" thread length. Includes three square nuts. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 13,550 lbs. Galvanized steel per ASTM A-153.

BOLT, DA OVALEYE, 5/8in x 18in

By CHANCE Utility  
Catalog ID: 19788
Double-arming ovaleye bolt, 5/8" dia. x 18" long with 15" thread length. Includes three square nuts. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 13,550 lbs. Galvanized steel per ASTM A-153.

BOLT, DA OVALEYE, 5/8in x 20in

By CHANCE Utility  
Catalog ID: 19790
Double-arming ovaleye bolt, 5/8" dia. x 20" long with 17" thread length. Includes three square nuts. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 13,550 lbs. Galvanized steel per ASTM A-153.

BOLT, DA OVALEYE, 5/8in x 22in

By CHANCE Utility  
Catalog ID: 19792
Double-arming ovaleye bolt, 5/8" dia. x 22" long with 19" thread length. Includes three square nuts. Eye dimensions are 5/8" x 1 1/2" x 2". Rated tensile strength is 13,550 lbs. Galvanized steel per ASTM A-153.