text.skipToContent text.skipToNavigation

BOLT, DA, 3/4in X 18in, LESS NUTS

by CHANCE Utility 

Catalog ID: 8888NN

Full-thread double-arming bolt, 3/4" dia. x 18" long with cone pointed ends. No nuts included. Rated tensile stength is 18,350 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1 and CAO 6645. RUS listed, n, Bolt, double-arming

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 18350 lb
UPC 096359384892

Dimensions

Diameter 0.75 in
Diameter (Fraction) 3/4 in
Distance From Pole N/A
Length 18.00 in
Weight 2.25 lb

Logistics

Pallet Quantity 900 EA

Resources/Downloads