text.skipToContent text.skipToNavigation

BOLT, DA, 5/8in X 24in, LESS NUTS

by CHANCE Utility 

Catalog ID: 8874NN

Full-thread double-arming bolt, 5/8" dia. x 24" long with cone pointed ends. No nuts included. Rated tensile stength is 12,400 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1 and CAO 6645. RUS listed, n, Bolt, double-arming

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Tensile Strength 12400 lb
UPC 096359270881

Dimensions

Diameter 0.63 in
Diameter (Fraction) 5/8 in
Distance From Pole N/A
Length 24.00 in
Weight 1.81 lb

Logistics

Pallet Quantity 800 EA

Resources/Downloads