text.skipToContent text.skipToNavigation

BOLT, DOUBLE END, 7/8in x 40in, w/2 NUTS

by CHANCE Utility 

Catalog ID: PSDE784000

Double-end bolt, 7/8" dia. x 40" long with 5" thread length on each end. Includes two square nuts, one per end. Rated tensile strength is 25,400 lbs. Galvanized per ASTM A-153. Manufactured in compliance with ANSI C135.1.

Resources/Downloads