HUBBELL
HPS_ID_8820_PRODIMAGE
HPS_ID_8820_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 7/8in x 36in

Brand:

Chance

Catalog ID:

PSSB783600

Square head machine bolt for utility pole and crossarm construction. Rated for 25,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

25400 lb.

Type

Machine Bolts

UPC

096359481911

Dimensions

Diameter

0.88 in

Diameter (Fraction)

7/8 in

Distance From Pole

N/A

Length

36 in

Length - Threaded Area

8

Weight

6.08 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Pallet Quantity

250

Resources and downloads