HUBBELL
Image of TMH262SS TMH262SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashes, 4 Flat Washers
Image of TMH262SS TMH262SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashes, 4 Flat Washers

TMH262SS, Stainless Steel Hardware Kit, 2 Bolts, 2 Hex Nuts, 2 Split Lockwashes, 4 Flat Washers

Brand:

Burndy

Catalog ID:

TMH262SS

Stainless steel Hardware Kit, 2 Nos each 1/4" - 20 x 3/4" Long Hex SS Bolt (25X75HSSB), SS Hex Nut (25HSSN), SS Split lock washer (25SWSSLT), 4 Nos SS Flat washer (25FWSS).

Product details

General

Catalog Number

TMH262SS

Connector Type

Hardware

Installation Torque Recommended in-lb

80 LBS/in

Material

STAINLESS STEEL

UPC

781810159323

UPC 12 Digit

7818101593233

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

5568

Resources and downloads