text.skipToContent text.skipToNavigation

TMH327

by Burndy 

Catalog ID: TMH327

DURIUM™ Silicon Bronze Hardware Kit

Product Details

General

Connector Type Hardware
Material Bronze, Silicon (DURIUM is a trademark)
UPC 781810183854
UPC 12 Digit 7818101838544

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads