text.skipToContent text.skipToNavigation

TMH334

by Burndy 

Catalog ID: TMH334

Hardware kit, 4 Nos each 1/2" - 13 x 2.00" Long Hex SS Bolt (50X200HSSB), 1/2 - 13 Silicon bronze Hex nut (50CHEN), Belleville washer (50X106BWSS),8 Nos of SS 1/2 flat washer (50FWSS)

Product Details

General

Connector Type Hardware
Material Bronze, Silicon (DURIUM is a trademark)
UPC 781810497074
UPC 12 Digit 7818104970744

Dimensions

Dimension - Thread Size 1/2 - 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 48

Resources/Downloads

Customer Notices

Sales Drawings