
Brand: Burndy
Catalog ID: TMH65
Catalog Number
TMH65
Connector Type
Hardware
Material
SILICON BRONZE
Series
DURIUMâ„¢ Series
UPC
781810260630
UPC 14 Digit GTIN
00781810260630
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Hardware
Minimum Pack Quantity
12