text.skipToContent text.skipToNavigation

TMHG38CG1

by Burndy 

Catalog ID: TMHG38CG1

TONGUE MOUNTING HARDWARE

Product Details

General

Connector Type Hardware
Material Bronze, Silicon (DURIUM is a trademark)
UPC 781810280539
UPC 12 Digit 7818102805399

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL 486A-B
  • IEEE 837
Standards - Industry Standards Met
  • UL 486A-B
  • IEEE 837
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads